IESNA:LM-63-2002
[TEST]P946835
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10733
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1475.9 1587.2 1706.7 1826.7 1918.8 1975.1 2009.4 2028.6 2049.9 2074.5
2106.2 2149.3 2207.3 2275.8 2359.1 2499.3 2711.1 2992 3338.9 3772.7
4341.3 4994 5688.9 6320.9 6702.9 6508.9 6120.7 5600.5 4975.6 4230.8
3288.7 2349.7 1537.9 894 393.3 121.8 0
1475.9 1593.2 1727.7 1860.9 1959.2 2018.9 2047.2 2054.2 2058.8 2062.8
2069.4 2083.4 2109.2 2141.4 2194.6 2305.8 2500.7 2783.2 3151.3 3590.3
4115.9 4721.1 5419.3 6174.1 6930.9 7132 6705.5 6156.7 5580.5 4925
4007.2 3020.4 2102.1 1279.7 598.1 190.6 0
1475.9 1599.2 1748.7 1895.1 1999.6 2062.7 2085 2079.7 2067.7 2051.2
2032.6 2017.6 2011.1 2007.1 2030.2 2112.3 2290.3 2574.5 2963.8 3407.8
3890.6 4448.3 5149.7 6027.3 7159 7755 7290.2 6712.8 6185.4 5619.2
4725.6 3691.1 2666.3 1665.5 802.8 259.4 0
1475.9 1607.8 1769.6 1925.8 2035.7 2095.3 2105.4 2080.1 2040.8 1995.4
1948 1905.5 1873.1 1851 1867.6 1964.5 2180.3 2511.1 2935.8 3402.1
3891.6 4420.7 5042.2 5811.5 6891.1 7724.8 7405.9 6767.1 6209.7 5636.7
4790.2 3783.4 2781.1 1793.7 911.8 320.2 0
1475.9 1616.3 1790.5 1956.6 2071.8 2127.8 2125.9 2080.4 2013.9 1939.7
1863.4 1793.5 1735.2 1694.9 1705 1816.7 2070.4 2447.8 2907.9 3396.4
3892.6 4393.1 4934.6 5595.9 6623.2 7694.6 7521.6 6821.3 6234 5654
4854.7 3875.7 2895.8 1921.9 1020.8 381 0
1475.9 1621.4 1801.8 1975.1 2093.6 2143.7 2126.5 2057.5 1963.3 1865.2
1772.9 1693.2 1630.7 1596.8 1636.8 1812.3 2148 2617.1 3179 3787.6
4396.6 4995.2 5604.7 6272.5 7263.5 8281.1 8267 7597.9 6928.5 6197.4
5277.4 4197.1 3138.5 2088.9 1158.1 449.7 0
1475.9 1626.5 1813.1 1993.6 2115.4 2159.6 2127.1 2034.6 1912.6 1790.8
1682.5 1593 1526.3 1498.6 1568.6 1807.9 2225.6 2786.3 3450.1 4178.6
4900.6 5597.2 6274.8 6949.1 7903.8 8867.7 9012.4 8374.6 7623 6740.9
5700.2 4518.5 3381.2 2256 1295.3 518.3 0
1475.9 1629.1 1820 2003.7 2125.1 2164.9 2121.4 2013.6 1875.8 1744.7
1634 1545.3 1482.1 1463.9 1560.5 1844.9 2315.6 2950.1 3719.3 4572.6
5420.7 6240.7 7041.9 7818 8834.1 9752.8 9870.7 9236.5 8364.8 7296.4
6091.3 4795.9 3526.8 2316.8 1329.8 521.3 0
1475.9 1631.6 1826.9 2013.6 2134.8 2170.2 2115.7 1992.5 1838.9 1698.6
1585.6 1497.7 1437.8 1429.2 1552.4 1881.9 2405.7 3113.8 3988.4 4966.5
5940.8 6884.1 7809 8686.8 9764.4 10637.8 10728.8 10098.4 9106.5 7851.8
6482.3 5073.3 3672.4 2377.5 1364.3 524.1 0
1475.9 1630.5 1832.1 2018.4 2138.5 2170.8 2109 1977.7 1816.2 1673.5
1562 1475.3 1417 1414.1 1551.2 1901.2 2450.5 3210 4151.8 5197.9
6255.2 7261 8257.2 9242.7 10365.1 11193.1 11201.6 10468.8 9312.3 7872.7
6377.5 4893.2 3382.7 2149.8 1181.9 440 0
1475.9 1631.6 1826.9 2013.6 2134.8 2170.2 2115.7 1992.5 1838.9 1698.6
1585.6 1497.7 1437.8 1429.2 1552.4 1881.9 2405.7 3113.8 3988.4 4966.5
5940.8 6884.1 7809 8686.8 9764.4 10637.8 10728.8 10098.4 9106.5 7851.8
6482.3 5073.3 3672.4 2377.5 1364.3 524.1 0
1475.9 1629.1 1820 2003.7 2125.1 2164.9 2121.4 2013.6 1875.8 1744.7
1634 1545.3 1482.1 1463.9 1560.5 1844.9 2315.6 2950.1 3719.3 4572.6
5420.7 6240.7 7041.9 7818 8834.1 9752.8 9870.7 9236.5 8364.8 7296.4
6091.3 4795.9 3526.8 2316.8 1329.8 521.3 0
1475.9 1626.5 1813.1 1993.6 2115.4 2159.6 2127.1 2034.6 1912.6 1790.8
1682.5 1593 1526.3 1498.6 1568.6 1807.9 2225.6 2786.3 3450.1 4178.6
4900.6 5597.2 6274.8 6949.1 7903.8 8867.7 9012.4 8374.6 7623 6740.9
5700.2 4518.5 3381.2 2256 1295.3 518.3 0
1475.9 1621.4 1801.8 1975.1 2093.6 2143.7 2126.5 2057.5 1963.3 1865.2
1772.9 1693.2 1630.7 1596.8 1636.8 1812.3 2148 2617.1 3179 3787.6
4396.6 4995.2 5604.7 6272.5 7263.5 8281.1 8267 7597.9 6928.5 6197.4
5277.4 4197.1 3138.5 2088.9 1158.1 449.7 0
1475.9 1616.3 1790.5 1956.6 2071.8 2127.8 2125.9 2080.4 2013.9 1939.7
1863.4 1793.5 1735.2 1694.9 1705 1816.7 2070.4 2447.8 2907.9 3396.4
3892.6 4393.1 4934.6 5595.9 6623.2 7694.6 7521.6 6821.3 6234 5654
4854.7 3875.7 2895.8 1921.9 1020.8 381 0
1475.9 1607.8 1769.6 1925.8 2035.7 2095.3 2105.4 2080.1 2040.8 1995.4
1948 1905.5 1873.1 1851 1867.6 1964.5 2180.3 2511.1 2935.8 3402.1
3891.6 4420.7 5042.2 5811.5 6891.1 7724.8 7405.9 6767.1 6209.7 5636.7
4790.2 3783.4 2781.1 1793.7 911.8 320.2 0
1475.9 1599.2 1748.7 1895.1 1999.6 2062.7 2085 2079.7 2067.7 2051.2
2032.6 2017.6 2011.1 2007.1 2030.2 2112.3 2290.3 2574.5 2963.8 3407.8
3890.6 4448.3 5149.7 6027.3 7159 7755 7290.2 6712.8 6185.4 5619.2
4725.6 3691.1 2666.3 1665.5 802.8 259.4 0
1475.9 1593.2 1727.7 1860.9 1959.2 2018.9 2047.2 2054.2 2058.8 2062.8
2069.4 2083.4 2109.2 2141.4 2194.6 2305.8 2500.7 2783.2 3151.3 3590.3
4115.9 4721.1 5419.3 6174.1 6930.9 7132 6705.5 6156.7 5580.5 4925
4007.2 3020.4 2102.1 1279.7 598.1 190.6 0
1475.9 1587.2 1706.7 1826.7 1918.8 1975.1 2009.4 2028.6 2049.9 2074.5
2106.2 2149.3 2207.3 2275.8 2359.1 2499.3 2711.1 2992 3338.9 3772.7
4341.3 4994 5688.9 6320.9 6702.9 6508.9 6120.7 5600.5 4975.6 4230.8
3288.7 2349.7 1537.9 894 393.3 121.8 0
1475.9 1575 1679.8 1782.3 1862.6 1913.4 1945.1 1963.4 1982.1 2005.3
2038.4 2084.6 2144.8 2213.9 2299.8 2423.7 2601 2833.1 3124.5 3471
3886.4 4322.9 4709.8 4984 5052.5 4764 4355.7 3869.9 3339.7 2765
2106.2 1474.1 949.8 549.7 247.3 81 0
1475.9 1562.8 1652.9 1738 1806.5 1851.8 1880.8 1898.3 1914.3 1936
1970.6 2019.8 2082.3 2152.1 2240.6 2348.2 2490.9 2674.1 2910.1 3169.2
3431.6 3651.8 3730.8 3647.1 3402.1 3019 2590.7 2139.2 1703.8 1299.2
923.6 598.5 361.6 205.5 101.3 40.2 0
1475.9 1549.8 1626 1697 1752.3 1790.4 1814.2 1825.6 1834.5 1846.5
1868.2 1902.2 1946.2 1992.2 2044.5 2103.1 2177.5 2274.9 2403 2539.5
2666.1 2748.3 2730.2 2602.7 2365.3 2044.4 1716.9 1396.1 1099.3 840.4
609.9 413.3 266.3 163.8 87.6 36.3 0
1475.9 1536.9 1599.2 1656 1698.2 1729 1747.6 1752.9 1754.6 1756.9
1765.8 1784.5 1810.1 1832.2 1848.4 1858 1864.1 1875.6 1895.8 1909.7
1900.6 1844.8 1729.6 1558.3 1328.5 1069.7 843.2 653.1 494.7 381.6
296.3 228.1 171 122.2 73.9 32.4 0
1475.9 1523.9 1572.2 1616 1649.7 1671.8 1681.7 1676.5 1662 1644.2
1626.6 1614.9 1609.4 1602.6 1589.8 1567.9 1537.7 1506.6 1477.6 1453.7
1427.7 1383.7 1310.7 1207.9 1074.3 914.5 770.7 632.5 500.6 399.3
312.4 239.1 175.6 123 73.5 32 0
1475.9 1510.9 1545.3 1576.1 1601.2 1614.6 1615.9 1600 1569.3 1531.5
1487.5 1445.3 1408.6 1372.9 1331.4 1277.8 1211.4 1137.7 1059.5 997.8
954.7 922.6 891.9 857.4 820.2 759.3 698.3 611.9 506.4 417.1
328.5 250 180.1 123.9 73.1 31.6 0
1475.9 1498.4 1520.1 1541 1559.6 1567.6 1561.4 1534.5 1488.1 1433.7
1372.9 1317.4 1270.9 1230.9 1191.5 1145.2 1089.9 1028.9 964.1 912.9
878.8 856.4 840.2 820.9 791.5 740.3 689.3 617 529.8 450.2
365.5 286 210.6 146.3 89.5 38.3 0
1475.9 1486 1494.9 1505.8 1517.9 1520.5 1506.9 1469 1406.9 1335.9
1258.4 1189.4 1133.2 1088.8 1051.7 1012.6 968.4 920.2 868.8 828
803 790.3 788.5 784.4 762.7 721.2 680.3 622 553 483.2
402.6 322 241 168.8 105.9 45 0
1475.9 1473.9 1471.1 1473.3 1477.9 1478.4 1460.3 1414.1 1343.1 1263.2
1183.9 1121.6 1076.3 1042.9 1013.5 979.2 938.1 892.3 840.4 791.5
754.9 735.1 737.1 739.1 732.8 717.6 680.7 620.7 553 488.8
428.2 364.2 291.4 211.8 137.9 58.3 0
1475.9 1460.5 1447.6 1442.9 1445.2 1448 1436 1399.1 1339.1 1271
1204.9 1147.1 1096.3 1051.8 1009.8 965.7 917.5 866.2 815.2 769.8
729.7 699.9 684 674.5 665.6 655.1 633.2 594 544.3 488.9
426 363 291.2 214.2 141 62.3 0
1475.9 1449.6 1427.1 1415.6 1416.4 1424.5 1424.7 1403.3 1358.4 1299.5
1237.7 1178.8 1121.5 1066.7 1013.9 961.2 907.2 852.6 802 758.7
719.9 690.1 668.6 652.1 636.5 618.8 594.5 561.8 521.4 473.2
413.9 353.3 283.1 210.2 136.8 60.6 0
1475.9 1438.8 1406.5 1388.4 1387.6 1401 1413.5 1407.4 1377.6 1328
1270.6 1210.6 1146.7 1081.6 1018 956.7 897 839 788.8 747.6
710.1 680.5 653.3 629.7 607.4 582.5 555.9 529.6 498.5 457.5
401.8 343.7 275 206.3 132.5 58.9 0
1475.9 1429 1389.3 1365.7 1365 1385.9 1415.5 1432 1420.5 1376.9
1314.6 1246.7 1176.7 1105.6 1036.3 969.8 906.4 846.7 795.3 753.7
719.6 694.8 673.6 651.5 626.6 594.7 560.6 528.2 493.4 450
394.7 336.4 268.9 202 127.7 58 0
1475.9 1419.2 1372.1 1343.1 1342.3 1371 1417.5 1456.7 1463.4 1425.9
1358.6 1282.9 1206.8 1129.6 1054.5 982.9 915.9 854.5 801.8 759.7
729.2 709.1 693.9 673.4 645.7 606.8 565.2 526.7 488.3 442.6
387.5 329.2 262.8 197.7 122.9 57.1 0
1475.9 1410.7 1356.9 1324 1321.8 1354.8 1413.4 1469.9 1490.9 1461.7
1393.8 1311.1 1230.1 1152 1076.7 1005 937.3 874.8 821.1 778.6
746.9 725.4 711.4 694 669.4 634.4 594.8 554 512.3 461.5
401.5 340.6 272.3 196.9 118.8 56.9 0
1475.9 1402.1 1341.8 1304.8 1301.2 1338.7 1409.2 1483 1518.4 1497.4
1429 1339.3 1253.6 1174.5 1099 1027.2 958.7 895.1 840.3 797.4
764.7 741.6 729 714.6 693.1 662.1 624.4 581.3 536.3 480.4
415.6 352 281.8 196.1 114.7 56.7 0
1475.9 1393.5 1328 1288 1282.2 1319.1 1392.1 1469.2 1512 1501.3
1442.1 1353.9 1265.5 1187.7 1114.8 1046.8 981.2 919.5 865.6 822.3
787 762.4 747.2 732.6 711.4 681.6 643.1 599.1 551.6 494.2
428.1 362.7 290.8 192.9 105.9 50.1 0
1475.9 1385 1314.2 1271.1 1263.2 1299.5 1375.1 1455.5 1505.6 1505
1455.2 1368.6 1277.4 1200.9 1130.7 1066.4 1003.8 943.8 890.9 847.2
809.3 783.2 765.4 750.7 729.7 701.1 661.8 616.7 566.9 508
440.6 373.5 299.9 189.7 97.1 43.3 0
1475.9 1378.4 1303.6 1258.5 1248.2 1280.2 1347.7 1419.2 1464.1 1465.4
1422.7 1345.4 1259.8 1184.7 1119.1 1061.1 1005.1 950.3 900.2 858
823.1 799.6 782.7 768.2 747.3 717.2 675.9 629 577.9 518.8
450.5 383.9 307.7 206.5 112.8 49.9 0
1475.9 1371.7 1293 1245.9 1233 1261 1320.2 1382.9 1422.6 1425.8
1390.2 1322.3 1242.1 1168.5 1107.6 1055.8 1006.4 956.8 909.5 868.8
836.9 816 800.1 785.6 764.8 733.3 690.1 641.2 589 529.6
460.3 394.2 315.6 223.3 128.6 56.5 0
1475.9 1366.3 1285.5 1237.1 1223.2 1248.2 1300.9 1354.3 1387.6 1389.7
1358.2 1297.4 1224.3 1154.3 1094.5 1043.7 996.1 948.2 901.7 863.3
836.6 818.9 804.2 789.8 769.4 737.7 694.6 645.6 593.2 534.6
465.5 399 322 234.2 142.2 62 0
1475.9 1360.9 1278.1 1228.3 1213.2 1235.5 1281.5 1325.8 1352.7 1353.7
1326.3 1272.6 1206.4 1140 1081.4 1031.6 985.9 939.6 894 857.9
836.4 821.9 808.3 793.9 773.9 742 699 649.9 597.4 539.6
470.7 403.9 328.5 245.2 155.7 67.5 0
1475.9 1356.7 1272.8 1222.2 1207.5 1229.1 1272.6 1312.7 1335.9 1335.9
1310.8 1262.3 1201.1 1136.6 1076.2 1022 972 922.3 874.2 840.3
822.3 810.4 798.3 783.8 764 733.1 690.4 642 591 534.3
468.1 400.3 326.9 244.5 154.6 66.1 0
1475.9 1352.5 1267.6 1216.2 1201.8 1222.7 1263.8 1299.5 1319 1318.2
1295.5 1251.9 1195.8 1133.1 1070.9 1012.5 958.1 905 854.5 822.8
808.3 799 788.3 773.7 754.3 724.2 681.9 634.2 584.6 529
465.5 396.6 325.4 243.8 153.5 64.7 0
1475.9 1348.7 1263.6 1212.6 1198.7 1220.1 1260.4 1295.2 1313.6 1312.2
1289.9 1249.3 1195.8 1133.6 1069.8 1007.5 948.7 891.4 838.5 807.9
794.6 786.7 777.6 763.1 743.3 712.7 670.7 623.8 574.6 519.4
457.5 388.5 314.5 234.7 146.3 61.1 0
1475.9 1344.8 1259.5 1209 1195.7 1217.5 1257 1290.8 1308.2 1306.3
1284.3 1246.8 1195.8 1134.1 1068.7 1002.4 939.4 877.7 822.4 793.2
780.9 774.5 766.8 752.4 732.3 701.1 659.5 613.3 564.6 510
449.6 380.5 303.7 225.5 139.2 57.3 0
1475.9 1340 1255.6 1206.3 1194.4 1217.1 1256.7 1290.1 1306.5 1303.7
1281.1 1245.9 1196.7 1134.9 1068.1 999.6 933.9 868.8 812.1 783.2
771.4 765.7 758.9 744.2 723.8 690.9 650.7 605.4 555.6 501.2
441.2 373.8 291.1 217.5 132 53.8 0
1475.9 1344.8 1259.5 1209 1195.7 1217.5 1257 1290.8 1308.2 1306.3
1284.3 1246.8 1195.8 1134.1 1068.7 1002.4 939.4 877.7 822.4 793.2
780.9 774.5 766.8 752.4 732.3 701.1 659.5 613.3 564.6 510
449.6 380.5 303.7 225.5 139.2 57.3 0
1475.9 1348.7 1263.6 1212.6 1198.7 1220.1 1260.4 1295.2 1313.6 1312.2
1289.9 1249.3 1195.8 1133.6 1069.8 1007.5 948.7 891.4 838.5 807.9
794.6 786.7 777.6 763.1 743.3 712.7 670.7 623.8 574.6 519.4
457.5 388.5 314.5 234.7 146.3 61.1 0
1475.9 1352.5 1267.6 1216.2 1201.8 1222.7 1263.8 1299.5 1319 1318.2
1295.5 1251.9 1195.8 1133.1 1070.9 1012.5 958.1 905 854.5 822.8
808.3 799 788.3 773.7 754.3 724.2 681.9 634.2 584.6 529
465.5 396.6 325.4 243.8 153.5 64.7 0
1475.9 1356.7 1272.8 1222.2 1207.5 1229.1 1272.6 1312.7 1335.9 1335.9
1310.8 1262.3 1201.1 1136.6 1076.2 1022 972 922.3 874.2 840.3
822.3 810.4 798.3 783.8 764 733.1 690.4 642 591 534.3
468.1 400.3 326.9 244.5 154.6 66.1 0
1475.9 1360.9 1278.1 1228.3 1213.2 1235.5 1281.5 1325.8 1352.7 1353.7
1326.3 1272.6 1206.4 1140 1081.4 1031.6 985.9 939.6 894 857.9
836.4 821.9 808.3 793.9 773.9 742 699 649.9 597.4 539.6
470.7 403.9 328.5 245.2 155.7 67.5 0
1475.9 1366.3 1285.5 1237.1 1223.2 1248.2 1300.9 1354.3 1387.6 1389.7
1358.2 1297.4 1224.3 1154.3 1094.5 1043.7 996.1 948.2 901.7 863.3
836.6 818.9 804.2 789.8 769.4 737.7 694.6 645.6 593.2 534.6
465.5 399 322 234.2 142.2 62 0
1475.9 1371.7 1293 1245.9 1233 1261 1320.2 1382.9 1422.6 1425.8
1390.2 1322.3 1242.1 1168.5 1107.6 1055.8 1006.4 956.8 909.5 868.8
836.9 816 800.1 785.6 764.8 733.3 690.1 641.2 589 529.6
460.3 394.2 315.6 223.3 128.6 56.5 0
1475.9 1378.4 1303.6 1258.5 1248.2 1280.2 1347.7 1419.2 1464.1 1465.4
1422.7 1345.4 1259.8 1184.7 1119.1 1061.1 1005.1 950.3 900.2 858
823.1 799.6 782.7 768.2 747.3 717.2 675.9 629 577.9 518.8
450.5 383.9 307.7 206.5 112.8 49.9 0
1475.9 1385 1314.2 1271.1 1263.2 1299.5 1375.1 1455.5 1505.6 1505
1455.2 1368.6 1277.4 1200.9 1130.7 1066.4 1003.8 943.8 890.9 847.2
809.3 783.2 765.4 750.7 729.7 701.1 661.8 616.7 566.9 508
440.6 373.5 299.9 189.7 97.1 43.3 0
1475.9 1393.5 1328 1288 1282.2 1319.1 1392.1 1469.2 1512 1501.3
1442.1 1353.9 1265.5 1187.7 1114.8 1046.8 981.2 919.5 865.6 822.3
787 762.4 747.2 732.6 711.4 681.6 643.1 599.1 551.6 494.2
428.1 362.7 290.8 192.9 105.9 50.1 0
1475.9 1402.1 1341.8 1304.8 1301.2 1338.7 1409.2 1483 1518.4 1497.4
1429 1339.3 1253.6 1174.5 1099 1027.2 958.7 895.1 840.3 797.4
764.7 741.6 729 714.6 693.1 662.1 624.4 581.3 536.3 480.4
415.6 352 281.8 196.1 114.7 56.7 0
1475.9 1410.7 1356.9 1324 1321.8 1354.8 1413.4 1469.9 1490.9 1461.7
1393.8 1311.1 1230.1 1152 1076.7 1005 937.3 874.8 821.1 778.6
746.9 725.4 711.4 694 669.4 634.4 594.8 554 512.3 461.5
401.5 340.6 272.3 196.9 118.8 56.9 0
1475.9 1419.2 1372.1 1343.1 1342.3 1371 1417.5 1456.7 1463.4 1425.9
1358.6 1282.9 1206.8 1129.6 1054.5 982.9 915.9 854.5 801.8 759.7
729.2 709.1 693.9 673.4 645.7 606.8 565.2 526.7 488.3 442.6
387.5 329.2 262.8 197.7 122.9 57.1 0
1475.9 1429 1389.3 1365.7 1365 1385.9 1415.5 1432 1420.5 1376.9
1314.6 1246.7 1176.7 1105.6 1036.3 969.8 906.4 846.7 795.3 753.7
719.6 694.8 673.6 651.5 626.6 594.7 560.6 528.2 493.4 450
394.7 336.4 268.9 202 127.7 58 0
1475.9 1438.8 1406.5 1388.4 1387.6 1401 1413.5 1407.4 1377.6 1328
1270.6 1210.6 1146.7 1081.6 1018 956.7 897 839 788.8 747.6
710.1 680.5 653.3 629.7 607.4 582.5 555.9 529.6 498.5 457.5
401.8 343.7 275 206.3 132.5 58.9 0
1475.9 1449.6 1427.1 1415.6 1416.4 1424.5 1424.7 1403.3 1358.4 1299.5
1237.7 1178.8 1121.5 1066.7 1013.9 961.2 907.2 852.6 802 758.7
719.9 690.1 668.6 652.1 636.5 618.8 594.5 561.8 521.4 473.2
413.9 353.3 283.1 210.2 136.8 60.6 0
1475.9 1460.5 1447.6 1442.9 1445.2 1448 1436 1399.1 1339.1 1271
1204.9 1147.1 1096.3 1051.8 1009.8 965.7 917.5 866.2 815.2 769.8
729.7 699.9 684 674.5 665.6 655.1 633.2 594 544.3 488.9
426 363 291.2 214.2 141 62.3 0
1475.9 1473.9 1471.1 1473.3 1477.9 1478.4 1460.3 1414.1 1343.1 1263.2
1183.9 1121.6 1076.3 1042.9 1013.5 979.2 938.1 892.3 840.4 791.5
754.9 735.1 737.1 739.1 732.8 717.6 680.7 620.7 553 488.8
428.2 364.2 291.4 211.8 137.9 58.3 0
1475.9 1486 1494.9 1505.8 1517.9 1520.5 1506.9 1469 1406.9 1335.9
1258.4 1189.4 1133.2 1088.8 1051.7 1012.6 968.4 920.2 868.8 828
803 790.3 788.5 784.4 762.7 721.2 680.3 622 553 483.2
402.6 322 241 168.8 105.9 45 0
1475.9 1498.4 1520.1 1541 1559.6 1567.6 1561.4 1534.5 1488.1 1433.7
1372.9 1317.4 1270.9 1230.9 1191.5 1145.2 1089.9 1028.9 964.1 912.9
878.8 856.4 840.2 820.9 791.5 740.3 689.3 617 529.8 450.2
365.5 286 210.6 146.3 89.5 38.3 0
1475.9 1510.9 1545.3 1576.1 1601.2 1614.6 1615.9 1600 1569.3 1531.5
1487.5 1445.3 1408.6 1372.9 1331.4 1277.8 1211.4 1137.7 1059.5 997.8
954.7 922.6 891.9 857.4 820.2 759.3 698.3 611.9 506.4 417.1
328.5 250 180.1 123.9 73.1 31.6 0
1475.9 1523.9 1572.2 1616 1649.7 1671.8 1681.7 1676.5 1662 1644.2
1626.6 1614.9 1609.4 1602.6 1589.8 1567.9 1537.7 1506.6 1477.6 1453.7
1427.7 1383.7 1310.7 1207.9 1074.3 914.5 770.7 632.5 500.6 399.3
312.4 239.1 175.6 123 73.5 32 0
1475.9 1536.9 1599.2 1656 1698.2 1729 1747.6 1752.9 1754.6 1756.9
1765.8 1784.5 1810.1 1832.2 1848.4 1858 1864.1 1875.6 1895.8 1909.7
1900.6 1844.8 1729.6 1558.3 1328.5 1069.7 843.2 653.1 494.7 381.6
296.3 228.1 171 122.2 73.9 32.4 0
1475.9 1549.8 1626 1697 1752.3 1790.4 1814.2 1825.6 1834.5 1846.5
1868.2 1902.2 1946.2 1992.2 2044.5 2103.1 2177.5 2274.9 2403 2539.5
2666.1 2748.3 2730.2 2602.7 2365.3 2044.4 1716.9 1396.1 1099.3 840.4
609.9 413.3 266.3 163.8 87.6 36.3 0
1475.9 1562.8 1652.9 1738 1806.5 1851.8 1880.8 1898.3 1914.3 1936
1970.6 2019.8 2082.3 2152.1 2240.6 2348.2 2490.9 2674.1 2910.1 3169.2
3431.6 3651.8 3730.8 3647.1 3402.1 3019 2590.7 2139.2 1703.8 1299.2
923.6 598.5 361.6 205.5 101.3 40.2 0
1475.9 1575 1679.8 1782.3 1862.6 1913.4 1945.1 1963.4 1982.1 2005.3
2038.4 2084.6 2144.8 2213.9 2299.8 2423.7 2601 2833.1 3124.5 3471
3886.4 4322.9 4709.8 4984 5052.5 4764 4355.7 3869.9 3339.7 2765
2106.2 1474.1 949.8 549.7 247.3 81 0
1475.9 1587.2 1706.7 1826.7 1918.8 1975.1 2009.4 2028.6 2049.9 2074.5
2106.2 2149.3 2207.3 2275.8 2359.1 2499.3 2711.1 2992 3338.9 3772.7
4341.3 4994 5688.9 6320.9 6702.9 6508.9 6120.7 5600.5 4975.6 4230.8
3288.7 2349.7 1537.9 894 393.3 121.8 0
